IESNA:LM-63-2002
[TEST]P950997
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30652
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3596.4 4503.1 5322.7 5957.1 6474.5 6767.2 6904.9 6953.9 7202.4 7734
8612.1 9721.3 10813 11684.8 12447.5 13143.7 13583.5 13695.9 13425.3 12740.2
11357.3 8966.6 7401.7 6199.2 4909.7 3454 2270.5 1591.7 1242.1 1072.8
973.1 818 693 240.5 117.1 19 0
3596.4 4534.7 5362.2 6007.8 6482.4 6803.6 6968.2 7014.1 7219.8 7699.2
8510.9 9597.9 10669 11570.9 12341.5 13037.7 13559.8 13748.1 13575.6 12994.9
11839.9 9631.1 7700.8 6466.6 5192.9 3765.7 2476.2 1670.8 1281.6 1110.7
982.6 830.7 699.4 297.5 125 23.7 0
3596.4 4495.1 5306.8 5958.7 6466.6 6835.3 7039.4 7126.4 7287.8 7718.2
8409.6 9374.8 10403.2 11309.9 12042.4 12627.9 13176.9 13444.3 13376.3 12912.7
11983.9 10466.5 8343.2 6862.2 5598 4215.1 2814.8 1870.2 1382.9 1148.7
1014.2 882.9 756.3 577.5 294.3 34.8 0
3596.4 4495.1 5283.1 5933.4 6476.1 6892.2 7170.7 7316.3 7468.2 7800.4
8314.7 9063.1 9952.3 10805.1 11491.8 12055.1 12528.2 12911.1 13013.9 12862
12303.5 11267.1 9811.5 8088.4 6466.6 5025.2 3514.2 2249.9 1534.8 1167.7
1007.9 875 746.8 594.9 417.7 163 0
3596.4 4362.2 5126.5 5794.2 6366.9 6873.3 7276.7 7544.1 7715 7977.7
8404.9 8953.9 9664.3 10387.4 11037.7 11597.8 12053.5 12458.6 12746.5 12824.1
12670.6 12199.1 11284.5 9901.7 8286.2 6635.9 4944.5 3259.4 2047.4 1373.4
1047.4 930.4 808.5 617.1 416.1 129.7 0
3596.4 4292.6 4982.5 5632.8 6234 6791 7297.3 7697.6 7969.7 8224.5
8544.1 9002.9 9534.6 10165.9 10802 11434.8 11972.8 12393.7 12711.7 12974.4
13178.5 13110.4 12824.1 12173.8 11050.4 9594.7 7722.9 5922.3 3982.5 2458.8
1594.9 1090.2 789.5 477.8 240.5 63.3 0
3596.4 4159.7 4759.4 5371.7 5966.6 6550.5 7113.8 7615.3 8031.5 8365.3
8703.9 9074.1 9480.8 9987.1 10567.8 11226 11903.2 12556.7 13135.8 13645.2
14108.8 14618.3 14847.7 14990.1 14958.5 14312.9 13080.4 11116.8 8518.8 5770.4
3330.6 1729.4 882.9 509.5 248.4 85.4 0
3596.4 4058.4 4539.4 5064.8 5609 6123.3 6675.5 7211.9 7727.7 8183.3
8639 9061.5 9444.4 9857.4 10290.9 10756.1 11295.6 11906.4 12574.1 13282.9
14056.6 15167.4 16064.5 16611.9 17235.3 17686.3 17744.8 17138.8 15562.9 13012.3
9480.8 6118.5 3118.6 1272.1 454.1 88.6 0
3596.4 3876.5 4215.1 4607.5 5037.9 5493.5 5957.1 6416 6870.1 7336.8
7825.8 8278.3 8770.4 9284.6 9819.4 10355.8 10950.7 11618.4 12357.3 13194.3
14172.1 15654.7 17126.2 18134.1 19420.4 20934.6 22554.8 23635.5 23404.5 21228.9
16749.6 10858.9 4605.9 1406.6 443 91.8 0
3596.4 3844.8 4181.9 4542.6 4949.2 5379.6 5819.5 6257.8 6691.3 7131.2
7564.7 8014 8488.7 9002.9 9534.6 10086.8 10700.7 11379.5 12138.9 13004.4
13980.7 15550.3 17032.8 18124.6 19499.5 21149.8 22918.7 24045.3 23831.7 21518.5
16649.9 10181.7 3901.8 1077.5 348.1 79.1 0
3596.4 3724.6 3898.6 4132.8 4416 4724.6 5036.3 5363.8 5702.4 6044.2
6389.1 6745.1 7104.3 7484 7892.2 8324.2 8798.8 9336.8 9985.5 10726
11627.9 13061.4 14148.4 15221.2 16529.7 18104 19581.8 20222.6 19553.3 17001.2
12550.3 6985.6 2014.2 422.5 140.8 31.6 0
3596.4 3636 3734.1 3874.9 4069.5 4280 4509.4 4745.1 4984.1 5238.8
5487.2 5726.1 5973 6218.2 6477.7 6751.4 7039.4 7389.1 7794.1 8319.4
9078.9 10021.9 10664.3 11382.6 12241.8 13178.5 13817.7 13594.6 12477.5 10382.7
7498.2 3836.9 1251.6 373.4 128.2 30.1 0
3596.4 3556.9 3571.1 3636 3742 3851.2 3995.2 4137.6 4278.4 4425.5
4553.7 4669.2 4765.7 4854.3 4916 4955.6 4995.1 5022 5066.3 5169.2
5416 5561.6 5588.5 5642.3 5726.1 5802.1 5594.8 4938.2 4001.5 2965.1
2015.8 1142.4 572.8 242.1 117.1 41.1 0
3596.4 3390.7 3268.9 3205.6 3199.3 3224.6 3267.3 3314.8 3348 3368.6
3367 3327.5 3265.7 3178.7 3063.2 2922.4 2753.1 2577.5 2416.1 2265.8
2110.7 1973.1 1857.5 1762.6 1680.3 1596.5 1492.1 1351.2 1156.6 895.5
651.9 479.4 332.3 213.6 121.8 34.8 0
3596.4 3237.3 3014.2 2916.1 2892.3 2912.9 2957.2 3004.7 3028.4 3022.1
2988.9 2930.3 2844.9 2738.9 2615.4 2488.9 2357.5 2226.2 2096.5 1954.1
1810.1 1680.3 1585.4 1528.4 1506.3 1509.5 1506.3 1462 1352.8 1170.9
890.8 613.9 430.4 283.2 140.8 31.6 0
3596.4 3117 2848 2742 2746.8 2806.9 2873.3 2916.1 2919.2 2890.8
2835.4 2756.3 2662.9 2555.3 2441.4 2329.1 2210.4 2085.4 1957.2 1838.6
1748.4 1670.8 1618.6 1585.4 1556.9 1523.7 1471.5 1417.7 1351.2 1245.2
1083.8 851.2 558.5 308.5 147.1 31.6 0
3596.4 3001.5 2724.6 2653.4 2697.7 2780 2844.9 2876.5 2863.9 2814.8
2738.9 2648.7 2544.2 2441.4 2332.2 2226.2 2153.4 2066.4 1957.2 1870.2
1811.7 1734.1 1612.3 1515.8 1452.5 1390.8 1327.5 1264.2 1207.2 1155
1093.3 993.6 813.3 623.4 365.5 88.6 0
3596.4 2936.6 2659.7 2620.2 2696.1 2775.2 2840.1 2859.1 2829 2751.5
2658.2 2552.2 2438.2 2337 2249.9 2200.9 2142.4 2082.2 2023.7 1893.9
1778.4 1686.7 1594.9 1509.5 1420.9 1343.3 1267.4 1197.8 1125 1041.1
958.8 884.5 775.3 669.3 468.3 182 0
3596.4 2881.3 2618.6 2613.9 2697.7 2773.7 2830.6 2837 2791.1 2707.2
2601.2 2484.1 2379.7 2283.2 2218.3 2162.9 2091.7 1995.2 1909.8 1806.9
1727.8 1639.2 1552.2 1473.1 1406.6 1338.6 1265.8 1191.4 1104.4 1007.9
901.9 808.5 688.3 520.6 344.9 144 0
3596.4 2849.6 2598 2612.3 2704 2778.4 2829 2819.6 2761 2661.3
2537.9 2422.4 2324.3 2249.9 2215.1 2131.3 2001.5 1851.2 1791.1 1740.5
1650.3 1580.7 1520.5 1431.9 1365.5 1313.3 1245.2 1164.5 1068 962
846.5 795.9 685.1 447.8 325.9 199.4 0
3596.4 2843.3 2585.4 2613.9 2705.6 2781.6 2827.5 2814.8 2743.6 2631.3
2506.3 2392.3 2295.8 2249.9 2196.1 2090.1 1900.3 1775.3 1743.6 1681.9
1602.8 1517.4 1436.7 1375 1337 1303.8 1242.1 1166.1 1074.3 968.3
856 884.5 705.7 471.5 359.2 132.9 0
3596.4 2843.3 2583.8 2618.6 2707.2 2783.2 2825.9 2819.6 2749.9 2632.8
2506.3 2390.8 2294.2 2251.5 2191.4 2083.8 1886 1776.9 1751.5 1680.3
1598.1 1504.7 1438.3 1356 1344.9 1303.8 1240.5 1166.1 1080.7 966.7
859.2 871.8 606 487.3 354.4 128.2 0
